Twitter Facebook Linkedin Youtube
Prysmian Group Norge

Norge

Prysmian group - logo

Prysmian - Draka - logo

Instrument cable - fire resistant

Instrument cable - fire resistant

BFOU(i)250V S3/S7  

Halogen free, mud resistant, fire resistant instrumentation cable

Fixed installation for instrumentation, communication, control and alarm systems in both EX (Zone 0, 1 & 2)- and safe areas, emergency and critical systems where requirement for fire resistance exists. Meets the mud resistant requirements in NEK TS 606:2009.


BFOU(c)250V S4/S8    

Halogen free, mud resistant, fire resistant instrumentation cable

Fixed installation for instrumentation, communication, control and alarm systems in both EX (Zone 0, 1 & 2)- and safe areas, emergency and critical systems where requirement for fire resistance exists. Meets the mud resistant requirements in NEK TS 606:2009.


BU(i) 250V S13      

Halogen free, unarmoured, mud resistant instrumentation cable

Fixed installation for instrumentation, communication, control and alarm systems in both EX-(Zone 2) and safe areas, emergency and critical systems where requirement for fire resistance exists. Meets the mud resistant requirements in NEK TS 606:2009.


BU(c) 250V S14     

Halogen-free, unarmoured, mud resistant instrumentation cable

Fixed installation for instrumentation, communication, control and alarm systems in both EX-(Zone 2) and safe areas, emergency and critical systems where requirement for fire resistance exists. Meets the mud resistant requirements in NEK TS 606:2009.