Twitter Facebook Linkedin Youtube
Prysmian Group Norge

Norge

Prysmian group - logo

Prysmian - Draka - logo

Power cable - low smoke density

Power cable - low smoke density

RFOU 0,6/1kV P1/P8 

Halogen-free, mud resistant power cable


RFOU 6/10(12)kV P3/P10  

Halogen-free, mud resistant HV power cable


RFOU 12/20(24)kVP19/P21      

Halogen-free, mud resistant HV power cable


UX 1000V P15    

Halogen-free, mud resistant insulated conductor 


RU 0,6/1kV P18   

Halogen-free, unarmoured, mud resistant power cable 


IFLI 250V P16         

Cables for living quarter and office areas, halogen-free


RFOU 8,7/15(17,5)kV P4/P11     

Halogen-free, mud resistant HV power cable


RFOU 18/30(36)kV P20/P22   

Halogen-free, mud resistant HV power cable