Twitter Facebook Linkedin Youtube
Prysmian Group Norge

Norge

Prysmian group - logo

Prysmian - Draka - logo

Instrument cable - low smoke density

Instrument cable - low smoke density

TXOI 250V

Instrumentation cable, braided, halogen-free

Application
Armoured cable for fixed installation in ships where cable protection is required. Suitable for use on instrumentation and communication systems. Can be installed and operated both indoors and outdoors.


TXOI(i) 250V   

Instrumentation cable, braided, individual pair screened, halogen-free

Application
Armoured cable for fixed installation in ships where cable protection is required. Suitable for use on instrumentation and communication systems. Can be installed and operated both indoors and outdoors.


TI(c) 250V

Instrumentation cable, unbraided, screened, halogen-free

Application
Unarmoured shielded cable for fixed installation in ships where cable protection is not required. Suitable for use on instrumentation and communication systems. Can be installed and operated both indoors and outdoors.


TI(i) 250V

Instrumentation cable, unbraided, individual pair screened, halogen-free

Application
Unarmoured shielded cable for fixed installation in ships where cable protection is not required. Suitable for use on instrumentation and communication systems. Can be installed and operated both indoors and outdoors.