Twitter Facebook Linkedin Youtube
Prysmian Group Norge

Norge

Prysmian group - logo

Prysmian - Draka - logo

Power cable - low smoke density

Power cable - low smoke density

TXOI 0,6/1kV

Power cable, braided, halogen-free

Application
Armoured cable for fixed installation in ships where cable protection is required. Control, general power and lighting systems. Can be installed and operated both indoors and outdoors.


TI 0,6/1kV 

Power cable, unbraided, halogen-free

Application
Unarmoured cable for fixed installation in ships where cable protection is not required. Control, general power and lighting systems. Can be installed and operated both indoors and outdoors.


TI(c) 1000V 

Power and control cable, unbraided, screened

Application
Unarmoured shielded cable for fixed installation in ships where cable protection is not required. Control cables and small power cables. Can be installed and operated both indoors and outdoors.


RFOU 6/10(12)kV P3/P10  

Halogen-free, mud resistant HV power cable

Application
Fixed installation for medium voltage (MV) power in both EX- and safe areas, general purposes. For installation in areas exposed to MUD and drilling/cleaning fluids. Meets the MUD resistance requirement in NEK TS 606:2009